Software - Try it First (TIF)

Our Try it First Ready Software

Our Try it First Ready Software portfolio can be split up in the following three parts.

Try for free and only pay for what you need in series production*:

Completely free for your project, also in series production*:

*Agreement to the Terms and Conditions (myBODAS account needed) for the Try it First program when registering is mandatory

Drive application software

 

AgDrive (not yet avaiable)

eDA

More to come

AgDrive is our application software for controlling multi-motor hydrostatic drivetrains

eDA is our application software for controlling single-motor hydrostatic drives

 

DOWNLOAD Factsheet

DOWNLOAD Datasheet (not yet available)

DOWNLOAD Factsheet

DOWNLOAD Datasheet

 

AgDrive offers various functions for hydrostatic multi-motor architecture machines to enhance the performance, productivity, and safety of your machine. Complex functions for individual mobile (agricultural) machines can be adapted easily and flexibly. Take a look at our comprehensive fact & data sheet by clicking on the download button.

The eDA software from Bosch Rexroth offers a ready-to-use and scalable solution to control hydrostatic travel drives and increase their performance and efficiency, thanks to the electronic control of our hydrostatic units. The load-sensitive travel behavior and features such as automotive driving, hydrostatic braking, and reversing provide for accurate and easy driving of the mobile machine. Proportional driving at a fixed engine speed can be the right choice for work and handling operations. Take a look at our comprehensive fact & data sheet by clicking on the download button.

 

Try it First SW products:

  • AgDrive Entry - ASrun

  • AgDrive Entry - ASopen

  • AgDrive Premium - ASrun

  • AgDrive Premium - ASopen

Try it First SW products:

  • eDA Entry - ASrun

  • eDA Premium - ASrun

  • eDA Premium - ASopen

  • eDA - ASlib - Cruise Control*

*eDA Premium - ASopen is mandatory for Cruise Control feature

 

Work application software

 

EHC40 (Electrohydraulic Hitch Control)

TVC40 (Tractor Valve Control)

eOC (electronified Open Circuit)

EHC40 is our application software for controlling electrohydraulic hitch valves

TVC40 is our application software for controlling electrohydraulic auxiliary valves

eOC is our hydraulic pump application software for controlling an electronified open circuit

DOWNLOAD Factsheet

DOWNLOAD Datasheet

DOWNLOAD Factsheet (not yet available)

DOWNLOAD Datasheet (not yet available)

DOWNLOAD Factsheet

DOWNLOAD Datasheet

A core function of agricultural machinery is the efficient and soil-preserving transmission of machine forces during field use. This also includes simple adaptability to customer-specific requirements and the integration of new functions. With the BODAS-work EHC software, BOSCH Rexroth offers a ready-to-use and scalable solution to control hitch valves and increase their performance and efficiency. BODAS-work EHC is the right solution to achieve sustainable yield increases with tractors and agricultural telehandlers.

TVC is our Plug&Play software for controlling electrohydraulic directional control valves in tractors. A predefined operating philosophy controls the oil flow rate in accordance with the setpoint specifications of the controls.

With the electronification of axial piston units, all hydro-mechanical control functions and interfaces are now transferred into software thus enabling customizable control modes and adjustable pump dynamics during operation. eOC BODAS pump control from Bosch Rexroth is suitable for a wide range of mobile working machines with open hydraulic circuits.

Try it First SW products:

  • EHC40 - Hitch Control 1 (HC1):

    • Options: Automatic Hitch Control (AHC); Anti Slip Control (ASC); Hitch Lowering Support (HLS); (Social Oil-Flow and Priority (SFP)*)

  • EHC40 - Hitch Control 2 (HC2):

    • Options: Hitch Lowering Support (HLS); Pressure Relief Control (PRC); (Social Oil-Flow and Priority (SFP)*)

*TVC40 is mandatory for SFP

Try it First SW products: 

  • TVC40 - Base AUXiliary controls (AUX):

    • Options: Social Oil-flow and Priority (SFP)

Try it First SW products: 

  • eOC Entry:

    • Options: Remote (delta) pressure control; Remote displacement & flow control; Remote torque control; Remote variable dynamics

  • eOC Premium (includes eOC entry & entry options):

    • Options: Cold start program; Virtual minimum displacement; Self-calibration cycle; Load limiting control

 

More to come

Additional software

AFC

DI5 RC40 Toolbox

More to come

AFC is our application software for controlling hydrostatic fan drive systems

DI5 RC40 Toolbox is our toolbox for flashing, diagnose & change parameters on our DI5 displays

 

DOWNLOAD Factsheet

DOWNLOAD Datasheet

DOWNLOAD Factsheet

DOWNLOAD Datasheet

 

An optimal combustion temperature of the engine via an efficient management of the cooling circuit is among others necessary to comply with emission standards and mandatory limit values. Intelligently controlled hydrostatic fan drive(s) (systems) from Rexroth contribute to meeting these challenges as they provide cooling capacity based on measured temperature values. Moreover, they save energy through the demand-oriented actuation of the fan drive and as a result they reduce the operating costs by up to 5 percent in on-highway or off-highway applications.

In everyday work, the simple and intuitive operation of mobile working machines is getting more and more important. Consequently, there is an increasing demand for operating units with freely programmable functions and visualizations as well as the opportunity of flexible integration in the respective driver’s cab. Bosch Rexroth is expanding the BODAS portfolio with the DI5 display, an operating unit for mobile machines that can be used almost in any application. The robust and high-resolution color display is freely programmable, can be used flexibly in any cab and impresses with its ergonomic design and ease of operation.

 

Try it First SW products:

  • Free to use complete software solution*

*AFC is designed for 30-series Rexroth control units (RC30). The porting to RC40 has to be done by the customer. Engineering services from Bosch Rexroth are potentially available.

Try it First SW products:

  • Free to use complete software solution

 

 

 

Whole Application Software product portfolio

Our Try it First product portfolio is continuously being expanded with further software. However, not all of them are currently available as a part of Try it First. You can get the entire application software product portfolio from Bosch Rexroth by contacting our sales team ([email protected]).

Try it first
8