BODAS Ecosystem Updates
Get ready for a comprehensive update across the BODAS Ecosystem, delivering new features, stronger security, and a smoother user experience across your development workflow.
Below you will find the key highlights followed by detailed information for each product area.
Highlights
C-Workflows 40.sml280: Introducing a configurable tester ID, improved DBC import handling, and several additional improvements and bug fixes.
Codesys-Workflows 40.sml280.rts: Now synchronized with the latest sml280 fixes and packed with new features, including migration support.
BODAS-service and Editor 4.5.2: Featuring a refined Dashboard Service App (including a Curve Widget) and updated EDS1, EHS4, and USS Apps.
CB-ME and CL-API: Enhanced with dynamic CAN ID addressing and improved security for ECU Reset operations.
easyConfig / C-BSW
[C-Workflows 40.sml280]
Enhanced User Experience with easyConfig Dashboard:
Direct Project Export: Export easyConfig project configurations as a ZIP file directly from the dashboard, eliminating the need to launch easyConfig.
Improved Error Messages: Enhanced GUI error messages now provide more detailed information, including a direct link to the JSM ticket area.
HW-Variant Consistency: Resolved inconsistencies with RC HW-Variant after importing project ZIP files with different HW-Variants.
Diagnostics – UDS: These DIDs are now available for the ASW usage.
Configurable Tester ID: Added support for a configurable tester ID.
COM Ethernet UDS Data Migration: Resolved an issue where COM Ethernet UDS data was not migrated correctly when transitioning from 40.sml260 to 40.sml270.
Security
Implemented address range limitations for upload and download services to bolster security.
CAN
DBC Message Merging: Enhanced the CAN message merging popup to better handle situations where message names are duplicated.
Signal Group Information: Implemented an informational message to notify users when a Signal Group is not supported from the DBC.
Migration Resources
For a smooth transition, please refer to the detailed migration guides: Release Notes in easyConfig or the Project Upgrade/Migration Possibilities document.
easyConfig / CODESYS-RTS
[CODESYS-Workflows 40.sml280.rts]
Migration Wizard
Supports workflow migration from from s242.rts / ml232a.rts to 40.sml280.rts, simplifying your project upgrades.
Communication Enhancements
CAN FD Protocol: CAN FD protocol is now available.
ISOBUS (J1939) Safety API: ISOBUS (J1939) Safety API support has been added.
UDS Routines: New
F000/F001UDS routines are added.
BODAS Driver Library Sensors
New BDL Sensors: PAL and DSA support added.
Migration Resources
For detailed upgrade support, refer to Release Notes in easyConfig or How to migrate / upgrade the RTS / CODESYS projects to 40.sml280.rts guide.
BODAS-service 4.5.2 (Runtime)
RC/40
Refined RC40 Dashboard App with updated designs.
Possibility to choose low CAN-Busload (approx. 33%) mode in the RC/40 Flashing App.
eLion
Extended support for EDS1 device hardware numbers.
Newly integrated Service Apps: EDS1, EOBC1, EDCC1.
EDS1 Flashing App removed from runtime.
EHS4
Updated Service App with 'Save to Report' and a new IOCBI dialog.
Flashing App updated with an improved security DLL.
USS 12V and 24V
A new DTC (Diagnostic Trouble Code) feature tab is now included for both Service Apps
BODAS-service Editor 4.5.2 (Authoring tool)
Curve Widget now supports constant values.
CLI now supports
-lf(linked file) forbodas.bxmlmodelpath and data folder path.
SeeReadme_CLI.txtandReadme_GUI.txtin...\ _win32-x64\for more details
Compatibility
Standard and Dashboard Service Apps from BODAS-service Editor 4.5.2 are compatible with BODAS-service 4.5.2 and 4.5.0.
Important Limitation:
Generation of Custom Apps is not possible in v4.5.2, for details, refer to Compatibility and Installation Charts_en-US.pdf or Explanation - Compatibility and Installation Charts BODAS-service 4.x.
CB-ME and CL-API (Packages _251121)
[CB-ME]
Dynamic CAN ID Addressing
CB-ME now supports dynamic changes to tester ID and functional CAN ID addressing. These values are configurable via ASW shared UDS configuration parameters and will be utilized for subsequent communication.
This feature is particularly beneficial for customers who utilize the BODAS-service instance within easyConfig but do not use the BODAS-service tool directly.
Bug Fixes
Addressed unexpected enabling of CAN channels not in use when ASW is flashed onto the ECU.
Execution of the ECU Reset service now requires successful Security Access at Customer Level 1 or 2 to ensure authorized control over the ECU.
[CL-API]
Bug Fixes
Resolved NULL CLCAN Message Transmission issues.
Fixed CAN FD Single Frame Data Truncation with a data length code (DLC) greater than 8 bytes.
Improvements: Improved CLAPI RAM Availability.
Thank you!