Maintenance announcement: Knowledge Base & Forum may be read-only from end of August until mid of September 2025. [More Info]

cancel
Showing results for 
Search instead for 
Did you mean: 
BODAS Controller RC27-18/40
The flexibility and safety requirements for electronic control units in mobile machines are growing. With the BODAS Controllers RC18-12 and RC27-18, Bosch Rexroth has increased the scalability of the series 40: The devices differ only in the number of their available power outputs. They are pin-compatible with each other and to the smaller RC5-6/40 controllers. The series 40 also features a new technological foundation in terms of hardware and basic software, so it meets not only current but future requirements – especially in terms of functional safety, data integrity, and flexibility of inputs and outputs and communication interfaces. The controllers are suitable for all applications – from agricultural and forestry machinery to material-handling and construction machines.
0 topics and 0 replies mentioned BODAS Controller RC27-18/40 in
Latest Topics
No posts to display.
Latest Replies
No posts to display.
Top Topics
No posts to display.
My Topics
No posts to display.