mB_MatthiasD
Moderator
Moderator

Hello,

I would like to announce that the USS Premium SAFE variant of the ECU for the BODAS Ultra Sonic system is now available for series.

This variant is released for safety relevant applications using the Direct Echo functionality up to a PL d according to ISO13849 and AgPL d according to ISO25119. This can support projects with active Stop-Function for Collision Avoidance Systems on Mobile Machines.

Additionally for testing and prototyping a new USS-Starterkit including the Premium SAFE variant can be purchased.

Partnumbers below:

USS ECU Premium SAFE: F037000210

USS Starter Kit SAFE       F037B01125

Further information and reliability parameters for the safety function can be found in the Application Manual in the collaboration Room.

https://www.boschrexroth.com/de/de/myrexroth/myrexroth-home/collaboration-rooms/?path=%2FME-Partner-...

Regards,

Matthias

 

Authors